HUBBELL POWER SYSTEMS
FLAT APITONG WOOD CROSSARM BRACE, 26in MOUNTING HOLE SPACING, 13/16in x 1-3/4in MATERIAL SIZE. SOLD in PAIRS.
Image of PSCRAF626 FLAT APITONG WOOD CROSSARM BRACE, 26in MOUNTING HOLE SPACING, 13/16in x 1-3/4in MATERIAL SIZE. SOLD in PAIRS.

FLAT APITONG WOOD CROSSARM BRACE, 26in MOUNTING HOLE SPACING, 13/16in x 1-3/4in MATERIAL SIZE. SOLD in PAIRS.

Brand: Chance

Catalog ID: PSCRAF626

Flat wood crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole face to strengthen the crossarm and provide stability. Order quantity of one pair for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 7/16" dia. crossarm hole and 9/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • Pole end fitting offset is reversed from standard PSCAF626 orientation
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

General

Catalog Number

PSCRAF626

Material

13/16 in x 1-3/4 in Apitong Wood

UPC

096359531470

Dimensions

Dimension - Hole Size fraction

One 7/16 in & One 9/16 in

Dimension - Length Overall inch

27-1/4 in

Distance From Pole

N/A

Weight

2.548 lb

Logistics

Pallet Quantity

400