HUBBELL POWER SYSTEMS
Image of PSC4040352 Flat Drop Grommet for 570 & 790 Closure, 3 Port
Buy America(n) Qualified

Flat Drop Grommet for 570 & 790 Closure, 3 Port

Brand: Hubbell Power Systems

Catalog ID: PSC4040352

3 PORT FLAT DROP GROMMET, 570 & 790 CLOSURE

Drop cable grommet kits available for Flat, Round and ROC™ cable applications including inserts and RTV for simple drop cable installation.

  • 3 flat drop ports per grommet
  • Include plugs for ports not in use
  • Soft urethane material

Product details

General

Catalog Number

PSC4040352

Material

Urethane

Number Of Ports

3

UPC

096359751274

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1

Standard Package

1

Resources and downloads

Specifications

Installation Manuals

Sales Drawings