HUBBELL POWER SYSTEMS
Image of PSC4040353 Flat Drop Grommet for 570 & 790 Closure, 4 Port

Flat Drop Grommet for 570 & 790 Closure, 4 Port

Brand: Hubbell Power Systems

Catalog ID: PSC4040353

4 PORT FLAT DROP GROMMET, 570 & 790 CLOSURE

Drop cable grommet kits available for Flat, Round and ROC™ cable applications including inserts and RTV for simple drop cable installation.

  • 4 flat drop ports per grommet
  • Include plugs for ports not in use
  • Soft urethane material

General

Catalog Number

PSC4040353

Material

Urethane

Number Of Ports

4

UPC

096359718529

Dimensions

Dimensions

7.000 in x 4.000 in x 1.000 in

Height

1 in

Length

7 in

Width

4 in

Configuration

Number Of Ports

4

Logistics

Carton Quantity

100

Standard Package

1