HUBBELL POWER SYSTEMS
Image of FDRC02 Flat Drop Repair Case - 2 Fiber
New

Flat Drop Repair Case - 2 Fiber

Brand: Hubbell Power Systems

Catalog ID: FDRC02

FDRC02 is a compact fiber repair closure for flat drop cables, enabling quick, durable repairs. An IP68 rating ensures long-lasting protection, even in direct burial and harsh environments.

  • Packaged with SC/APC duplex adapter, two splice sleeves, splcie sleeve holders, and cable ties to support both connectorized and direct splice repairs
  • Pre-applied self-adhearing gel ensures a consistent enviornmental seal.
  • Removable splice tray for simplified access and handling.
  • Toning wire connection occurs inside the closure for added protection.
  • Compatible with a range of flat drop cables, includings ROC™ drop.

General

Catalog Number

FDRC02

Dimensions

Dimensions

7 in x 4.25 in x 2 in

Height

2 in

Length

7 in

Weight

0.8 lb

Width

4.25 in