HUBBELL POWER SYSTEMS
Image of C6001783 Flat-Face Ground Clamp, 5H

Flat-Face Ground Clamp, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001783

Tower Clamp with T-handle, serrated jaw, ASTM Grade 5H

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

C6001783

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Jaw Type

Serrated Jaws

Material

Bronze

Terminal Connection Type

5/8"-11 Thread

Thread Type

Threaded

Torque Rating

300 in-lbs

UPC

096359023937

Dimensions

Jaw Opening Size - Maximum

.75 in

Jaw Opening Size - Minimum

.125 in

Weight

5 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

43000 A

Fault Current - 30 Cycles

30000 A

Grounding Wire Capacity Maximum

4/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Logistics

Carton Quantity

5

Pallet Quantity

320