HUBBELL POWER SYSTEMS
Image of PSC6003636 Flat-Face Ground Clamp w/ Eye Screw, 5H

Flat-Face Ground Clamp w/ Eye Screw, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003636

5H Flat-Face Ground Clamp, light-weight Aluminum body, with eye screw

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003636

Eye Screw/T-Handle Installation Torque (in-lb)

360 in-lb (set screws 60)

Ferrule Installation Torque (in-lb)

250 in-lb

Jaw Type

Serrated Jaws

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359659631

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

0.125 in

Weight

2.625 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Grounding Wire Capacity Maximum

4/0

Grounding Wire Capacity Minimum

#2 Grd. Cable

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

360 in-lb (set screws 60)

Ferrule Installation Torque (in-lb)

250 in-lb