HUBBELL POWER SYSTEMS
Image of PSC6003635 Flat-Face Ground Clamp w/ T-Handle, 5H
Buy America(n) Qualified

Flat-Face Ground Clamp w/ T-Handle, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003635

5H Flat-Face Ground Clamp, light-weight Aluminum body, with T-handle

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

Product details

General

Catalog Number

PSC6003635

Eye Screw/T-Handle Installation Torque (in-lb)

360 in-lb

Ferrule Installation Torque (in-lb)

250 in-lb

Jaw Type

Serrated Jaws

Thread Type

Threaded

Torque Rating

250 in-lbs

UPC

096359659648

Dimensions

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

0.125 in

Weight

2.625 lb

Electrical Ratings

Current Rating

400 A

Fault Current - 15 Cycles

47000 A

Grounding Wire Capacity Maximum

4/0

Grounding Wire Capacity Minimum

#2 Grd. Cable

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 5H