HUBBELL POWER SYSTEMS
Image of T6002322 Flat Face Ground Clamp

Flat Face Ground Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6002322

Flat Face Ground Clamp w/ T-Handle

  • Continuous Current 400A
  • Fault Current 43kA for 15 cycles or 30kA for 30 cycles
  • Main Line Range Max. 1.5 inch Angles or Flat
  • Main Line Range Min. 1/8 inch
  • Jumper Range Max. 4/0 Grd. Cable with Threaded Ferrule
  • Jumper Range Min. #2 Grd. Cable with Threaded Ferrule
  • ASTM Type I, Class B, Grade 5
  • Serrated Jaws
  • 3/4 inch ACME Threads on T Handle

General

Catalog Number

T6002322

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

UPC

096359061755

Dimensions

Weight

2.8 lb

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Logistics

Standard Package

1