HUBBELL POWER SYSTEMS
Image of PH42421225G3S Flat Pad, Polymer Concrete, 42"x 42"x3"
* Representative image
Image of PH42421225G3S Flat Pad, Polymer Concrete, 42"x 42"x3"

Flat Pad, Polymer Concrete, 42"x 42"x3"

Brand: Quazite

Catalog ID: PH42421225G3S

Hubbell's equipment Flat Pads are designed to work with an array of pad-mounted distribution transformers, switchgear, communication enclosures, and metal-enclosed devices while featuring a variety of benefits

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Functioning as a foundation
  • Flat pads support equipment weight while being lightweight, non-conductive and remaining stable under freeze and thaw cycles.

Product details

General

Catalog Number

PH42421225G3S

EU RoHS Indicator

Contact Manufacturer

Insulated?

No

Material

Polymer Concrete

UPC

662037129637

Dimensions

Dimensions

42 in x 42 in x 3 in

Height

3 in

Length

42 in

Weight

154 lb

Width

42 in