HUBBELL POWER SYSTEMS
FLAT STEEL CROSSARM BRACE, 20in LENGTH, 18in MOUNTING HOLE SPACING, 7/32in x 1-7/32in MATERIAL SIZE
Image of 7020 FLAT STEEL CROSSARM BRACE, 20in LENGTH, 18in MOUNTING HOLE SPACING, 7/32in x 1-7/32in MATERIAL SIZE
Buy America(n) Qualified

FLAT STEEL CROSSARM BRACE, 20in LENGTH, 18in MOUNTING HOLE SPACING, 7/32in x 1-7/32in MATERIAL SIZE

Brand: Chance

Catalog ID: 7020

Flat steel crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 7/16" dia. crossarm hole and 9/16" pole hole
  • Rounded brace ends are located 1" from hole centers
  • Material: Galvanized steel per ASTM A-153

General

Catalog Number

7020

Coating

Galvanized, ASTM A-153

Material

7/32 in x 1-7/32 in Galvanized Steel

UPC

096359074113

Dimensions

Dimension - Hole Size fraction

One 7/16 in & One 9/16 in

Dimension - Length Overall inch

20 in

Dimensions

20.00 in x 1.22 in x 0.203 in

Distance From Pole

N/A

Height

0.203 in

Length

20 in

Weight

1.37 lb

Width

1.22 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

1600