HUBBELL POWER SYSTEMS
FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE
Image of T2030490 FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE

FLAT STEEL CROSSARM BRACE, 30in LENGTH, 28in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE

Brand: Chance

Catalog ID: T2030490

Flat steel crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Two 11/16" dia. holes
  • Rounded brace ends are located 1" from hole centers
  • Material: Galvanized steel per ASTM A-153

General

Catalog Number

T2030490

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

1/4 in x 1-1/4 in Galvanized Steel

UPC

096359239482

Dimensions

Dimension - Hole Size fraction

Two 11/16 in

Dimension - Length Overall inch

30 in

Dimensions

30.00 in x 1.25 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

30 in

Weight

1.82 lb

Width

1.25 in

Certifications And Compliance

EU RoHS Indicator

No