HUBBELL POWER SYSTEMS
Image of H18913 Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible and Fixed Square Drives
* Representative image
Image of H18913 Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible and Fixed Square Drives

Flexible Insulated Wrench, 8 ft 3 in (2.5 m) with 1/2 in Flexible and Fixed Square Drives

Brand: Chance Lineman Tools & Equipment

Catalog ID: H18913

Used for tightening nuts on hardware fittings onhigh-voltage lines

  • Epoxiglas ™ Pole is tested per ASTM F711 AND IEC 60855
  • Made using heavy duty 1.5" Diameter Epoxiglas Pole
  • Overall Length is 8'3"
  • 40 ft-lb torque rating
  • Universal joint coil spring gives operator flexibility to control socket at various angles
  • Spring is easily removed for lubrication
  • Wrenches are made to fit any ½” square shank socket

Product details

General

Catalog Number

H18913

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

w/ Flexible 1/2" Sq. Plug & Fixed 1/2" Sq. Plug

Torque Rating

40 ft-lbs

UPC

096359039426

Dimensions

Dimensions

103.0 in x 4.38 in x 4.38 in

Dimensions Metric

261.6 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

103 in

Length Metric

261.6 mm

Weight

6.5 lb

WeightMetric

2.9 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads