HUBBELL POWER SYSTEMS
Flexible Rubber Hand Guard For 1.5 in (38 mm) Dia. Pole
Image of M30021 Flexible Rubber Hand Guard For 1.5 in (38 mm) Dia. Pole

Flexible Rubber Hand Guard For 1.5 in (38 mm) Dia. Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: M30021

GUARD, HAND, Handguards assist in maintaining minimum clearances between the hand and the working end of the hot line tool.

  • Helps maintain minimum clearances between hand and working end of hot line tool
  • Always refer to OSHA regulations and utility work clearance procedures

General

Catalog Number

M30021

EU RoHS Indicator

UPC

096359046851

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg

Certifications And Compliance

EU RoHS Indicator