HUBBELL POWER SYSTEMS
Formed Wire Deadend for Alumoweld® Series Strand 16M
Image of AWDE4122 Formed Wire Deadend for Alumoweld® Series Strand 16M

Formed Wire Deadend for Alumoweld® Series Strand 16M

Brand: FARGO

Catalog ID: AWDE4122

Formed Wire Deadend for 16M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 16,000lb (71.2kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4122

Color Code

Orange

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359395584

Dimensions

Dimensions

32.500 in x 3.231 in x 0.553 in

Height

0.553 in

Length

32.5 in

Nominal Guy Wire Size

16M, 3#5, 7#8 Alumoweld®

Weight

1.1 lb

Width

3.231 in

Conductor Related

Conductor Diameter - Maximum

0.41 in

Conductor Diameter - Minimum

0.385 in

Conductor Diameter Range

0.385 - 0.41

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Logistics

Carton Quantity

50

Pallet Quantity

1400