HUBBELL POWER SYSTEMS
Formed Wire Deadend for Alumoweld® Series Strand 25M
Image of AWDE4130 Formed Wire Deadend for Alumoweld® Series Strand 25M

Formed Wire Deadend for Alumoweld® Series Strand 25M

Brand: FARGO

Catalog ID: AWDE4130

Formed Wire Deadend for 25M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 25,000lb (111.2kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4130

Color Code

Red

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359395614

Dimensions

Dimensions

43.500 in x 3.801 in x 0.713 in

Height

0.713 in

Length

43.5 in

Nominal Guy Wire Size

25M Alumoweld®

Weight

3.1 lb

Width

3.801 in

Conductor Related

Conductor Diameter - Maximum

0.535 in

Conductor Diameter - Minimum

0.516 in

Conductor Diameter Range

0.516 - 0.535

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

300