HUBBELL POWER SYSTEMS
Formed Wire Deadend for Alumoweld® Series Strand 4M
Image of AWDE4108 Formed Wire Deadend for Alumoweld® Series Strand 4M

Formed Wire Deadend for Alumoweld® Series Strand 4M

Brand: FARGO

Catalog ID: AWDE4108

Formed Wire Deadend for 4M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 4,532lb (20.1kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4108

Color Code

Green

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359574958

Dimensions

Dimensions

21.000 in x 2.575 in x 0.350 in

Height

0.35 in

Length

21 in

Nominal Guy Wire Size

4M, 3#10 Alumoweld®

Weight

0.347 lb

Width

2.575 in

Conductor Related

Conductor Diameter - Maximum

0.23 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.23

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Logistics

Carton Quantity

50

Pallet Quantity

1600