HUBBELL POWER SYSTEMS
Formed Wire Deadend for Alumoweld® Series Strand 6M
Image of AWDE4110 Formed Wire Deadend for Alumoweld® Series Strand 6M

Formed Wire Deadend for Alumoweld® Series Strand 6M

Brand: FARGO

Catalog ID: AWDE4110

Formed Wire Deadend for 6M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 6,000lb (26.7kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4110

Color Code

Yellow

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359395560

Dimensions

Dimensions

22.500 in x 2.828 in x 0.414 in

Height

0.414 in

Length

22.5 in

Nominal Guy Wire Size

6M, 3#9 Alumoweld®

Weight

0.4 lb

Width

2.828 in

Conductor Related

Conductor Diameter - Maximum

0.259 in

Conductor Diameter - Minimum

0.231 in

Conductor Diameter Range

0.231 - 0.259

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Logistics

Carton Quantity

50

Pallet Quantity

1400