HUBBELL POWER SYSTEMS
Image of AWDE4120 Formed Wire Deadend for Alumoweld® Strand 14M
Buy America(n) Qualified

Formed Wire Deadend for Alumoweld® Strand 14M

Brand: FARGO

Catalog ID: AWDE4120

Formed Wire Deadend for 14M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 14,000lb (62.3kN) maximum RBS

Product details

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4120

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359395577

Dimensions

Length

31 in

Nominal Guy Wire Size

14M Alumoweld®

Weight

1.06 lb

Conductor Related

Conductor Diameter - Maximum

0.384 in

Conductor Diameter - Minimum

0.361 in

Conductor Diameter Range

0.361 - 0.384

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Pallet Quantity

1400