HUBBELL POWER SYSTEMS
Image of AWDE4128 Formed Wire Deadend for Alumoweld® Strand 7#6
Image of AWDE4128 Formed Wire Deadend for Alumoweld® Strand 7#6

Formed Wire Deadend for Alumoweld® Strand 7#6

Brand: FARGO

Catalog ID: AWDE4128

Formed Wire Deadend for 7#6 Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 22,730lb (101.1kN) maximum RBS

Product details

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4128

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359395607

Dimensions

Length

40 in

Nominal Guy Wire Size

7#6 Alumoweld®

Weight

2.3 lb

Conductor Related

Conductor Diameter - Maximum

0.515 in

Conductor Diameter - Minimum

0.475 in

Conductor Diameter Range

0.475 - 0.515

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Logistics

Carton Quantity

50

Pallet Quantity

280