HUBBELL POWER SYSTEMS
Image of FWDE1104 Formed Wire Deadend for Guy Strand 1/4"

Formed Wire Deadend for Guy Strand 1/4"

Brand: FARGO

Catalog ID: FWDE1104

Formed Wire Deadend for 1/4" Guy Strand

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 6650lb (29.6KN) maximum RBS

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1104

Color Code

Yellow

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359366065

Dimensions

Dimensions

25.000 in x 2.754 in x 0.377 in

Height

0.377 in

Length

25 in

Nominal Guy Wire Size

1/4" 7 Strand

Weight

0.48 lb

Width

2.754 in

Conductor Related

Conductor Diameter - Maximum

0.259 in

Conductor Diameter - Minimum

0.231 in

Conductor Diameter Range

0.231 - 0.259

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

50

Pallet Quantity

1400