HUBBELL POWER SYSTEMS
Image of FWDE1102 Formed Wire Deadend for Guy Strand 3/16"

Formed Wire Deadend for Guy Strand 3/16"

Brand: FARGO

Catalog ID: FWDE1102

Formed Wire Deadend for 3/16" Guy Strand

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 3,990lb (17.7KN) maximum RBS

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1102

Color Code

Red

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359584667

Dimensions

Dimensions

20.000 in x 2.539 in x 0.332 in

Height

0.332 in

Length

20 in

Nominal Guy Wire Size

3/16" 7 Strand

Weight

0.31 lb

Width

2.539 in

Conductor Related

Conductor Diameter - Maximum

0.203 in

Conductor Diameter - Minimum

0.174 in

Conductor Diameter Range

0.174 - 0.203

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

100

Pallet Quantity

1400