
Brand: FARGO
Catalog ID: FWDE1107
Application
Deadend for Guy Strand
Catalog Number
FWDE1107
Color Code
Orange
Material
Galvanized Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359366089
Length
35 in
Nominal Guy Wire Size
3/8" 7 Strand
Weight
1.04 lb
Conductor Diameter - Maximum
0.394
Conductor Diameter - Minimum
0.337
Conductor Diameter Range
0.337 - 0.394
Conductor Type
Galvanized Steel
Guy Wire Type
Galvanized Steel
Carton Quantity
50
Pallet Quantity
1400