HUBBELL POWER SYSTEMS
Image of FWDE1107TE Formed Wire Deadend for Guy Strand 3/8"

Formed Wire Deadend for Guy Strand 3/8"

Brand: FARGO

Catalog ID: FWDE1107TE

Formed Wire Deadend for 3/8" Guy Strand, Tapered Ends

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common Siemens-Martin
  • Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • Tapered Ends
  • 15400lb (68.5KN) maximum RBS

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1107TE

Color Code

Orange

EU RoHS Indicator

No

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359375593

Dimensions

Length

35 in

Nominal Guy Wire Size

3/8" 7 Strand

Weight

1.04 lb

Conductor Related

Conductor Diameter - Maximum

0.394 in

Conductor Diameter - Minimum

0.337 in

Conductor Diameter Range

0.337 - 0.394

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

1200