HUBBELL POWER SYSTEMS
Image of FWDE1106TE Formed Wire Deadend for Guy Strand 5/16"
Image of FWDE1106TE Formed Wire Deadend for Guy Strand 5/16"
play

Formed Wire Deadend for Guy Strand 5/16"

Brand: FARGO

Catalog ID: FWDE1106TE

Formed Wire Deadend for 5/16" Guy Strand, Tapered Ends

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common Siemens-Martin
  • Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • Tapered Ends
  • 11200lb (49.8KN) maximum RBS

Product details

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1106TE

Color Code

Black

EU RoHS Indicator

No

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359375586

Dimensions

Length

31 in

Nominal Guy Wire Size

5/16" 7 Strand

Weight

0.79 lb

Conductor Related

Conductor Diameter - Maximum

0.336

Conductor Diameter - Minimum

0.292

Conductor Diameter Range

0.292 - 0.336

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Media

Videos

play
HPS Formed Wire Dead End Install