HUBBELL POWER SYSTEMS
Image of FWDE1108 Formed Wire Deadend for Guy Strand 7/16"
Image of FWDE1108 Formed Wire Deadend for Guy Strand 7/16"
play
Buy America(n) Qualified

Formed Wire Deadend for Guy Strand 7/16"

Brand: FARGO

Catalog ID: FWDE1108

Formed Wire Deadend for 7/16" Guy Strand

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common Siemens-Martin
  • Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 20800lb (92.5KN) maximum RBS

Product details

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1108

Color Code

Green

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359366096

Dimensions

Dimensions

38.000 in x 0.598 in x 3.446 in

Height

3.446 in

Length

38 in

Nominal Guy Wire Size

7/16" 7 Strand

Weight

1.44 lb

Width

0.598 in

Conductor Related

Conductor Diameter - Maximum

0.474 in

Conductor Diameter - Minimum

0.395 in

Conductor Diameter Range

0.395 - 0.474

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

25

Pallet Quantity

700

Resources and downloads

Media

Videos

play
HPS Formed Wire Dead End Install