HUBBELL POWER SYSTEMS
Image of FWDE1103 Formed Wire Deadend for Guy Strand 7/32"
Image of FWDE1103 Formed Wire Deadend for Guy Strand 7/32"
play
Buy America(n) Qualified

Formed Wire Deadend for Guy Strand 7/32"

Brand: FARGO

Catalog ID: FWDE1103

Formed Wire Deadend for 7/32" Guy Strand

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 5,400lb (24.0KN) maximum RBS

Product details

General

Application

Deadend for Guy Strand

Catalog Number

FWDE1103

Color Code

Green

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359506157

Dimensions

Length

24 in

Nominal Guy Wire Size

7/32" 7 Strand

Weight

0.414 lb

Conductor Related

Conductor Diameter - Maximum

0.23

Conductor Diameter - Minimum

0.204

Conductor Diameter Range

0.204 - 0.23

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Pallet Quantity

1400

Resources and downloads

Media

Videos

play
HPS Formed Wire Dead End Install