HUBBELL POWER SYSTEMS
Image of FWDE2116TE Formed Wire Deadend for Guy Strand 9/16"

Formed Wire Deadend for Guy Strand 9/16"

Brand: FARGO

Catalog ID: FWDE2116TE

Formed Wire Deadend for 9/16" Guy Strand, Tapered Ends

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • Tapered Ends
  • 35,000lb (155.7KN) maximum RBS

General

Application

Deadend for Guy Strand

Catalog Number

FWDE2116TE

Color Code

Yellow

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359582663

Dimensions

Dimensions

57.625 in x 3.939 in x 0.782 in

Height

0.782 in

Length

57.625 in

Nominal Guy Wire Size

9/16" 7 Strand

Weight

4.33 lb

Width

3.939 in

Conductor Related

Conductor Diameter - Maximum

0.57

Conductor Diameter - Minimum

0.516

Conductor Diameter Range

0.516 - 0.57

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

10

Pallet Quantity

320