HUBBELL POWER SYSTEMS
Image of DGFW4542 Formed Wire Distribution Grip Deadend #2

Formed Wire Distribution Grip Deadend #2

Brand: FARGO

Catalog ID: DGFW4542

Formed Wire Distribution Grip Deadend for #2 ACSR, AAC, AAAC, Compacted ACSR and AWAC® (#2 6/1, #3 5/2)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4542

Color Code

Red

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359451655

Dimensions

Dimensions

24.000 in x 3.224 in x 0.487 in

Height

0.487 in

Length

24 in

Weight

0.306 lb

Width

3.224 in

Conductor Related

Conductor Diameter - Maximum

0.325

Conductor Diameter - Minimum

0.29

Conductor Diameter Range

0.29 - 0.325

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity

100

Pallet Quantity

2400