HUBBELL POWER SYSTEMS
Image of DGFW4546 Formed Wire Distribution Grip Deadend 3/0

Formed Wire Distribution Grip Deadend 3/0

Brand: FARGO

Catalog ID: DGFW4546

Formed Wire Distribution Grip Deadend for 3/0 ACSR, AAC, AAAC, Compacted ACSR and AWAC® (3/0 6/1, 2/0 5/2)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4546

Color Code

Orange

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359451686

Dimensions

Dimensions

32.000 in x 3.622 in x 0.686 in

Height

0.686 in

Length

32 in

Weight

0.84 lb

Width

3.622 in

Conductor Related

Conductor Diameter - Maximum

0.516

Conductor Diameter - Minimum

0.461

Conductor Diameter Range

0.461 - 0.516

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Pallet Quantity

700