HUBBELL POWER SYSTEMS
Image of DGFW4547 Formed Wire Distribution Grip Deadend 4/0
*Representative image
Image of DGFW4547 Formed Wire Distribution Grip Deadend 4/0

Formed Wire Distribution Grip Deadend 4/0

Brand: FARGO

Catalog ID: DGFW4547

Formed Wire Distribution Grip Deadend for 4/0 ACSR, AAC, AAAC, Compacted ACSR and AWAC® (4/0 6/1, 3/0 5/2)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4547

Color Code

Red

Material

Aluminum Clad Steel

Product Category

Overhead

Product Type

Distribution Grip

Type

Formed Wire

UPC

096359451693

Dimensions

Dimensions

34.000 in x 3.790 in x 0.770 in

Height

0.77 in

Length

34 in

Weight

2.4 lb

Width

3.79 in

Conductor Related

Conductor Diameter - Maximum

0.577

Conductor Diameter - Minimum

0.517

Conductor Diameter Range

0.517 - 0.577

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity

25

Pallet Quantity

700