HUBBELL POWER SYSTEMS
Image of DGFW4548 Formed Wire Distribution Grip Deadend
* Representative image
Image of DGFW4548 Formed Wire Distribution Grip Deadend

Formed Wire Distribution Grip Deadend

Brand: FARGO

Catalog ID: DGFW4548

Formed Wire Distribution Grip Deadend for ACSR (266.8 18/1-26/7, 300 18/1), AAC (266.8 19W/37W, 300 19W/37W), AAAC (266.8 19W), Compacted ACSR (300 18/1, 336.4 18/1) and AWAC® (266.8 18/1)

For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications. Fargo DGFW series formed wire deadends are designed for use with ACSR, AAC, AAAC, Compacted ACSR and AWAC®.

  • For deadending bare or plastic jacketed conductor on primaries, secondaries, and substation feeder applications
  • For use on ACSR, AAC, AAAC, Compacted ACSR and AWAC®
  • Aluminum clad steel construction
  • DGFW deadends will hold a minimum of 60% of the cable (RBS) rated breaking strength.

Product details

General

Application

Deadend for Distribution Feeder

Catalog Number

DGFW4548

Color Code

Black

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359641834

Dimensions

Length

35 in

Weight

1.273 lb

Conductor Related

Conductor Diameter - Maximum

0.653

Conductor Diameter - Minimum

0.578

Conductor Diameter Range

0.578 - 0.653

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR and AWAC®

Logistics

Carton Quantity

25

Pallet Quantity

700

Resources and downloads