
Brand: FARGO
Catalog ID: LLDU5152AS
Double Side Ties are used on double arm construction in applications where the conductor is aligned to sit in the side groove of interchangeable headstyle insulators. This type of tie is typically for use in applications where the line angles are larger than double support ties. Fargo LLDU series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR & AWAC®.
Application
Double Side Tie
Catalog Number
LLDU5152AS
Color Code
Orange
Insulator Throat Neck Type
J Neck
Material
Aluminum Clad Steel
Product Category
Ties
Type
Formed Wire
UPC
096359472964
Dimensions
19.000 in x 3.904 in x 0.404 in
Height
0.404 in
Length
19 in
Weight
.480 lb
Width
3.904 in
Conductor Diameter - Maximum
0.277
Conductor Diameter - Minimum
0.245
Conductor Diameter Range
0.245 - 0.277
Conductor Type
ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®
Carton Quantity
50
Pallet Quantity
800