HUBBELL POWER SYSTEMS
Image of LLDU5155AS Formed Wire Double Side Tie, J-Neck Insulator
Buy America(n) Qualified

Formed Wire Double Side Tie, J-Neck Insulator

Brand: FARGO

Catalog ID: LLDU5155AS

J-Neck Insulator Double Side Tie for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

Double Side Ties are used on double arm construction in applications where the conductor is aligned to sit in the side groove of interchangeable headstyle insulators. This type of tie is typically for use in applications where the line angles are larger than double support ties. Fargo LLDU series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR & AWAC®.

  • For securing the conductor in the side groove of insulators on line angles between (0°) zero degrees and (80°) eighty degrees with no more than a (40°) forty degree angle at each insulator.
  • J-Neck (3-1/2” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-6 Single Skirt Pin, 55-7 Single Skirt Pin & 56-1 Double Skirt Pin Insulators.

General

Application

Double Side Tie

Catalog Number

LLDU5155AS

Color Code

Yellow

EU RoHS Indicator

No

Insulator Throat Neck Type

J Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359472988

Dimensions

Length

21 in

Weight

.520 lb

Conductor Related

Conductor Diameter - Maximum

0.405

Conductor Diameter - Minimum

0.358

Conductor Diameter Range

0.358 - 0.405

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

800