HUBBELL POWER SYSTEMS
Image of LDID0336 Formed Wire Double Top Tie, C & F Neck Insulator
Image of LDID0336 Formed Wire Double Top Tie, C & F Neck Insulator
play

Formed Wire Double Top Tie, C & F Neck Insulator

Brand: FARGO

Catalog ID: LDID0336

C & F Neck Insulator Double Top Tie for 336.4 and 397.5 ACSR- 350 and 397.5 AAC

Double Support Ties are used in applications where the conductor is aligned to sit in the top groove of the insulator. Fargo LDID series formed wire double support ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC & AWAC®.

  • For securing the conductor in the top groove of the insulator on line angles less than 10 degrees with the insulator in a vertical orientation.
  • C-Neck (2-1/4” neck diameter) & F-Neck (2-7/8” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-2 Pin, 55-3 Pin, 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

Product details

General

Application

Double Top Tie

Catalog Number

LDID0336

Color Code

Brown

EU RoHS Indicator

No

Insulator Throat Neck Type

C & F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452669

Dimensions

Length

18 in

Weight

.560 lb

Conductor Related

Conductor Diameter - Maximum

0.755

Conductor Diameter - Minimum

0.666

Conductor Diameter Range

0.666 - 0.755

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

600

Resources and downloads

Media

Videos

play
Hubbell Power Systems Double Support Tie Installation