HUBBELL POWER SYSTEMS
Image of BFDE9108 Formed Wire False Deadend for Bezinal® Guy Strand 7/16"
Image of BFDE9108 Formed Wire False Deadend for Bezinal® Guy Strand 7/16"

Formed Wire False Deadend for Bezinal® Guy Strand 7/16"

Brand: FARGO

Catalog ID: BFDE9108

Formed Wire False Deadend for 7/16" Bezinal® Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 20,800lb (92.5KN) maximum RBS

Product details

General

Application

False Deadend for Bezinal® Guy Strand

Catalog Number

BFDE9108

Color Code

Green

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359710981

Dimensions

Length

48 in

Nominal Guy Wire Size

7/16" Bezinal®

Weight

2 lb

Conductor Related

Conductor Diameter - Maximum

0.474 in

Conductor Diameter - Minimum

0.395 in

Conductor Diameter Range

0.395 - 0.474

Conductor Type

Bezinal®

Guy Wire Type

Bezinal®

Logistics

Carton Quantity

20

Pallet Quantity

560