HUBBELL POWER SYSTEMS
Formed Wire False Deadend for BezinalĀ® Series Guy Strand 3/8"
Image of BFDE9107 Formed Wire False Deadend for BezinalĀ® Series Guy Strand 3/8"

Formed Wire False Deadend for BezinalĀ® Series Guy Strand 3/8"

Brand: FARGO

Catalog ID: BFDE9107

Formed Wire False Deadend for 3/8" BezinalĀ® Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For BezinalĀ® Guy Strand
  • BezinalĀ® (B-coat) wire construction
  • 15,400lb (68.5KN) maximum RBS

General

Application

False Deadend for BezinalĀ® Guy Strand

Catalog Number

BFDE9107

Color Code

Orange

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Series

BezinalĀ® Series

Type

Formed Wire

UPC

096359710974

Dimensions

Dimensions

42.000 in x 3.560 in x 0.530 in

Height

0.53 in

Length

42 in

Nominal Guy Wire Size

3/8" BezinalĀ®

Weight

1.185 lb

Width

3.56 in

Conductor Related

Conductor Diameter - Maximum

0.394 in

Conductor Diameter - Minimum

0.337 in

Conductor Diameter Range

0.337 - 0.394

Conductor Type

BezinalĀ®

Guy Wire Type

BezinalĀ®

Logistics

Carton Quantity

25

Pallet Quantity

1400