HUBBELL POWER SYSTEMS
Formed Wire Line Splice for Guy Strand 9/16"
Image of FWLS2110 Formed Wire Line Splice for Guy Strand 9/16"

Formed Wire Line Splice for Guy Strand 9/16"

Brand: FARGO

Catalog ID: FWLS2110

Formed Wire Line Splice for 9/16" Guy Strand

For repairing damaged or severed guy wire or messenger cable. Fargo FWLS series formed wire are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities, and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 35,000lb (155.7kN) maximum RBS

General

Application

Line Splice for Guy Strand

Catalog Number

FWLS2110

Color Code

Yellow

Material

Galvanized Steel

Product Category

Splices

Type

Formed Wire

UPC

096359576556

Dimensions

Dimensions

66.000 in x 0.782 in x 0.782 in

Height

0.782 in

Length

66 in

Nominal Guy Wire Size

9/16" 7 Strand

Weight

5.6 lb

Width

0.782 in

Conductor Related

Conductor Diameter - Maximum

0.57 in

Conductor Diameter - Minimum

0.516 in

Conductor Diameter Range

0.516 - 0.57

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

10