HUBBELL POWER SYSTEMS
Image of SGFW4506 Formed Wire Service Grip Deadend 1/0
Image of SGFW4506 Formed Wire Service Grip Deadend 1/0

Formed Wire Service Grip Deadend 1/0

Brand: FARGO

Catalog ID: SGFW4506

Formed Wire Service Grip Deadend for 1/0 ACSR, AAC and AAAC

For deadend applications of neutral messengers used in making service drops. Fargo SGFW series formed wire deadends are designed for use on self supporting cables (ACSR, AAC, AAAC).

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Neutral Messenger

Catalog Number

SGFW4506

Color Code

Yellow

Material

Aluminum Clad Steel

Product Category

Overhead

Product Type

Service Grip

Type

Formed Wire

UPC

096359403906

Dimensions

Dimensions

19.000 in x 3.050 in x 0.525 in

Height

0.525 in

Length

19 in

Weight

0.289 lb

Width

3.05 in

Conductor Related

Conductor Diameter - Maximum

0.4

Conductor Diameter - Minimum

0.361

Conductor Diameter Range

0.361 - 0.4

Conductor Type

ACSR, AAC and AAAC

Logistics

Carton Quantity

100

Pallet Quantity

2800