HUBBELL POWER SYSTEMS
Image of SGFW4504 Formed Wire Service Grip Deadend #2
Image of SGFW4504 Formed Wire Service Grip Deadend #2

Formed Wire Service Grip Deadend #2

Brand: FARGO

Catalog ID: SGFW4504

Formed Wire Service Grip Deadend for #2 ACSR, AAC and AAAC

For deadend applications of neutral messengers used in making service drops. Fargo SGFW series formed wire deadends are designed for use on self supporting cables (ACSR, AAC, AAAC).

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Neutral Messenger

Catalog Number

SGFW4504

Color Code

Red

Material

Aluminum Clad Steel

Product Category

Overhead

Product Type

Service Grip

Type

Formed Wire

UPC

096359403890

Dimensions

Dimensions

15.000 in x 2.924 in x 0.462 in

Height

0.462 in

Length

15 in

Weight

0.16 lb

Width

2.924 in

Conductor Related

Conductor Diameter - Maximum

0.325

Conductor Diameter - Minimum

0.29

Conductor Diameter Range

0.29 - 0.325

Conductor Type

ACSR, AAC and AAAC

Logistics

Carton Quantity

200

Pallet Quantity

4000