HUBBELL POWER SYSTEMS
Image of SGFW4509 Formed Wire Service Grip Deadend 4/0

Formed Wire Service Grip Deadend 4/0

Brand: FARGO

Catalog ID: SGFW4509

Formed Wire Service Grip Deadend for 4/0 ACSR, AAC and AAAC

For deadend applications of neutral messengers used in making service drops. Fargo SGFW series formed wire deadends are designed for use on self supporting cables (ACSR, AAC, AAAC).

  • For deadend applications of neutral messengers used in making service drops
  • For use on ACSR, AAC and AAAC
  • Aluminum clad steel construction
  • SGFW deadends will hold a minimum of 50% of the cable (RBS) rated breaking strength.

General

Application

Deadend for Neutral Messenger

Catalog Number

SGFW4509

Color Code

Red

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Overhead

Type

Formed Wire

UPC

096359403920

Dimensions

Dimensions

26.000 in x 3.400 in x 0.700 in

Height

0.7 in

Length

26 in

Weight

0.406 lb

Width

3.4 in

Conductor Related

Conductor Diameter - Maximum

0.508

Conductor Diameter - Minimum

0.511

Conductor Diameter Range

0.511 - 0.508

Conductor Type

ACSR, AAC and AAAC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Pallet Quantity

2400