HUBBELL POWER SYSTEMS
Image of LLAC4058AS Formed Wire Side Tie, C-Neck Insulator

Formed Wire Side Tie, C-Neck Insulator

Brand: FARGO

Catalog ID: LLAC4058AS

C-Neck Insulator Side Tie for 4/0 ACSR, 4/0 and 266.8 AAC, and 4/0 AAAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • C-Neck insulator: 2-1/4” neck diameter
  • Recommended for use with ANSI Class 55-2 and 55-3 Post Insulators.

General

Application

Side Tie

Catalog Number

LLAC4058AS

Color Code

Red

Insulator Throat Neck Type

C Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359500070

Dimensions

Dimensions

32.000 in x 3.738 in x 1.378 in

Height

1.378 in

Length

32 in

Weight

.440 lb

Width

3.738 in

Conductor Related

Conductor Diameter - Maximum

0.588

Conductor Diameter - Minimum

0.521

Conductor Diameter Range

0.521 - 0.588

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

500