HUBBELL POWER SYSTEMS
Image of LLAF4561AS Formed Wire Side Tie, F-Neck Insulator

Formed Wire Side Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: LLAF4561AS

F-Neck Insulator Side Tie for 397.5 and 477 ACSR; 450, 477, 500 and 556.5 AAC

For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators. Fargo formed wire side ties are designed for use with ACSR, AAC, AAAC, ACAR, Compacted ACSR, & AWAC®.

  • For securing bare and plastic covered conductor in the side groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Post, 57-2 Post, & 57-3 Post Insulators.

General

Application

Side Tie

Catalog Number

LLAF4561AS

Color Code

Red

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359471851

Dimensions

Dimensions

26.000 in x 4.842 in x 1.892 in

Height

1.892 in

Length

26 in

Weight

.600 lb

Width

4.842 in

Conductor Related

Conductor Diameter - Maximum

0.858

Conductor Diameter - Minimum

0.756

Conductor Diameter Range

0.756 - 0.858

Conductor Type

ACSR, AAC, AAAC, ACAR, Compacted ACSR and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1000