HUBBELL POWER SYSTEMS
Image of LDIF4511AS Formed Wire Top Tie, F-Neck Insulator

Formed Wire Top Tie, F-Neck Insulator

Brand: FARGO

Catalog ID: LDIF4511AS

F-Neck Insulator Top Tie for 397.5 and 477 ACSR- 450, 477, 500 and 556.5 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • F-Neck insulator: 2-7/8” neck diameter
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Pin, 57-2 Pin & 57-3 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIF4511AS

Color Code

Red

EU RoHS Indicator

No

Insulator Throat Neck Type

F Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452829

Dimensions

Dimensions

33.000 in x 3.206 in x 0.945 in

Height

0.945 in

Length

33 in

Weight

.400 lb

Width

3.206 in

Conductor Related

Conductor Diameter - Maximum

0.858

Conductor Diameter - Minimum

0.756

Conductor Diameter Range

0.756 - 0.858

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

50

Pallet Quantity

600