HUBBELL POWER SYSTEMS
Image of LDIJ4604AS Formed Wire Top Tie, J-Neck Insulator

Formed Wire Top Tie, J-Neck Insulator

Brand: FARGO

Catalog ID: LDIJ4604AS

J-Neck Insulator Top Tie for #2 and #1 ACSR and #2 AAAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • J-Neck insulator: 3-1/2” neck diameter
  • Recommended for use with ANSI Class 55-6, 55-7 & 56-1 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIJ4604AS

Color Code

Red

EU RoHS Indicator

Insulator Throat Neck Type

J Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359452577

Dimensions

Dimensions

32.000 in x 3.704 in x 0.476 in

Height

0.476 in

Length

32 in

Weight

.290 lb

Width

3.704 in

Conductor Related

Conductor Diameter - Maximum

0.357

Conductor Diameter - Minimum

0.316

Conductor Diameter Range

0.316 - 0.357

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

100

Pallet Quantity

1600