HUBBELL POWER SYSTEMS
Image of LDIJ4609AS Formed Wire Top Tie, J-Neck Insulator

Formed Wire Top Tie, J-Neck Insulator

Brand: FARGO

Catalog ID: LDIJ4609AS

J-Neck Insulator Top Tie for 266.8 ACSR, 266.8 and 336.4 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • J-Neck insulator: 3-1/2” neck diameter
  • Recommended for use with ANSI Class 55-6, 55-7 & 56-1 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIJ4609AS

Color Code

Purple

Insulator Throat Neck Type

J Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359500308

Dimensions

Dimensions

33.000 in x 3.756 in x 0.768 in

Height

0.768 in

Length

33 in

Weight

.440 lb

Width

3.756 in

Conductor Related

Conductor Diameter - Maximum

0.685

Conductor Diameter - Minimum

0.589

Conductor Diameter Range

0.589 - 0.685

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

800