HUBBELL POWER SYSTEMS
Image of LDIJ4612AS Formed Wire Top Tie, J-Neck Insulator

Formed Wire Top Tie, J-Neck Insulator

Brand: FARGO

Catalog ID: LDIJ4612AS

J-Neck Insulator Top Tie for 556.5 and 636 ACSR, 636 and 700 AAC

For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators. Fargo Formed Wire Top Ties are designed for use with ACSR, AAC, AAAC, AWAC®, Compacted ACSR & Compacted AAC.

  • For securing bare or plastic jacketed conductor in the top groove of interchangeable headstyle insulators.
  • J-Neck insulator: 3-1/2” neck diameter
  • Recommended for use with ANSI Class 55-6, 55-7 & 56-1 Pin Insulators.

General

Application

Top Tie

Catalog Number

LDIJ4612AS

Color Code

Blue

Insulator Throat Neck Type

J Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359500377

Dimensions

Dimensions

36.000 in x 3.756 in x 1.043 in

Height

1.043 in

Length

36 in

Weight

.540 lb

Width

3.756 in

Conductor Related

Conductor Diameter - Maximum

0.968

Conductor Diameter - Minimum

0.859

Conductor Diameter Range

0.859 - 0.968

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400