HUBBELL POWER SYSTEMS
Formed Wire Twin Tie, F & J Neck Insulator
Image of TTFJ205 Formed Wire Twin Tie, F & J Neck Insulator

Formed Wire Twin Tie, F & J Neck Insulator

Brand: FARGO

Catalog ID: TTFJ205

Twin Tie for 1/0 ACSR, 1/0 AAC and 1/0 AAAC

Twin Ties are used in applications where the conductor is aligned to sit in the top groove of the insulator. Fargo TTFJ series formed wire twin ties are designed for use with ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC & AWAC®.

  • For securing the conductor in the top groove of the insulator on line angles up to 10 degrees with the insulator in a vertical orientation.
  • F-Neck (2-7/8” neck diameter) and J-Neck (3-1/2” neck diameter) interchangeable headstyle insulators
  • Recommended for use with ANSI Class 55-4 Pin, 55-5 Pin, 57-1 Pin, 57-2 Pin, 57-3 Pin, 55-6 Single Skirt Pin, 55-7 Single Skirt Pin & 56-1 Double Skirt Pin Insulators.

General

Application

Top Tie

Catalog Number

TTFJ205

Color Code

Yellow

Insulator Throat Neck Type

F & J Neck

Material

Aluminum Clad Steel

Product Category

Ties

Type

Formed Wire

UPC

096359473596

Dimensions

Dimensions

16.340 in x 4.603 in x 1.206 in

Height

1.206 in

Length

16.34 in

Weight

.540 lb

Width

4.603 in

Conductor Related

Conductor Diameter - Maximum

0.405

Conductor Diameter - Minimum

0.358

Conductor Diameter Range

0.358 - 0.405

Conductor Type

ACSR, AAC, AAAC, Compacted ACSR, Compacted AAC and AWAC®

Logistics

Carton Quantity

50

Pallet Quantity

1400