HUBBELL POWER SYSTEMS
Image of C4WT12 FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 12in LENGTH
Image of C4WT12 FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 12in LENGTH
Buy America(n) Qualified

FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 12in LENGTH

Brand: Chance

Catalog ID: C4WT12

Aluminum 4-Way T-Slot bar, 12" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures. Slots capture the head of 1/2"bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

Product details

General

Catalog Number

C4WT12

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Style

4-Way

Type

Conduit Bracket

UPC

096359244004

Dimensions

Dimensions

12.000 in x 2.140 in x 1.220 in

Distance From Pole

N/A

Height

1.22 in

Length

12 in

Weight

1.96 lb

Width

2.14 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

600

Resources and downloads