HUBBELL POWER SYSTEMS
Image of C4WT60 FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 60in LENGTH

FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 60in LENGTH

Brand: Chance

Catalog ID: C4WT60

Aluminum 4-Way T-Slot bar, 60" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures. Slots capture the head of 1/2"bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material