HUBBELL POWER SYSTEMS
Image of PSC4032956 Full Range Conductor Gauge Universal Tool

Full Range Conductor Gauge Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4032956

This Aluminum gauge has multiple range scales to make a quick, accurate check on the gauge of Copper, ACSR, AAAC, AASC/ASC conductors.

  • Universal fitting for hotstick mounting
  • Includes hardshell case
  • Range: #4 ACSR-954 kcmil ACSR

General

Catalog Number

PSC4032956

UPC

096359573173

Dimensions

Dimensions

12 in x 8.5 in x 6.75 in

Dimensions Metric

305 mm x 216 mm x 171 mm

Height

6.75 in

Height Metric

171 mm

Length

12 in

Length Metric

305 mm

Weight

3.06 lb

Weight Metric

1.4 kg

Width

8.5 in

Width Metric

216 mm